Product Performance
Learn why IT Pros trust StarTech.com for performance connectivity accessories.

3ft (1m) USB to Serial Cable with COM Port Retention, DB9 Male RS232 to USB Converter, USB to Serial Adapter for PLC/Printer/Scanner, Prolific Chipset, Windows/Mac - TAA

USB to Serial Cable | COM Retention | For Servers/Printers/Barcode Readers/AV | Prolific Chipset |Windows/Mac/Linux

TAA Compliant
Product ID: 1P3FPC-USB-SERIAL
  • USB TO SERIAL: Easily connect serial RS232 (DB9) devices to a computer with this USB to serial adapter. Secure the cable using the screw-lock nuts located on the male serial DB9 connector. COM retention between reboots
  • DEVICE COMPATIBILITY: Use this USB to RS232 serial adapter to reliably connect, configure, and monitor serial devices. Compatible with barcode readers/scanners, networks switches, receipt printers, PLCs, medical devices, oscilloscopes, scales, etc.
  • APPLICATIONS: This USB to serial cable is ideal for IT applications such as server rooms, industrial control/automation, logistics, POS, AV installations, laboratories, etc. Keep using legacy hardware with modern systems with this USB to RS232 cable
  • USB TO SERIAL ADAPTER SPECS: 3ft (91cm) Cable Length |Max Baud 921.6 Kbps | 512 Byte FIFO | COM Retention Between Reboots |Supports Windows, macOS, and Linux | Prolific PL2303 Chipset | Odd/Even/Mark/Space/None Parity Modes | 5/6/7/8 Data Bits
  • THE IT PRO'S CHOICE: Designed and built for IT Professionals, this USB to serial port adapter is backed for 2-years, including free lifetime 24/5 multi-lingual technical assistance

    or
    Your price
    $38.99 USD
    In stock
    USA: 2,206 | CAN: 0
    Volume order:
    Request a quote
    Reseller pricing:
    Create an Account

    Customer Questions & Answers

    Customer Reviews

    Need a little help getting started?
    Check out our review guidelines
    Wait...
    Back to top
    mgctlbxN$MZP mgctlbxV$5.3.7 mgctlbxL$C