Learn whyIT Pros trust StarTech.com for performance connectivity accessories.
3-Port Multi Monitor Adapter - Mini DisplayPort to HDMI MST Hub - Triple 1080p or Dual 4K 30Hz - Video Splitter for Extended Desktop Mode on Windows Only - mDP 1.2 to 3x HDMI
Use this adapter to connect three independent displays to a single mDP 1.2 port
TAA Compliant
Product ID: MSTMDP123HD
Write a review
MULTI MONITOR ADAPTER FOR WINDOWS: Triple Mini DisplayPort to HDMI MST hub drives up to 3x HDMI monitors in extended or duplicate mode using a Mini DP port on Windows desktop PCs or laptops | Not compatible with macOS
DISPLAY RESOLUTION: Multiple monitor Mini DP to HDMI MST hub supports HD resolutions up to 3x 1080p 60Hz on three monitors, or dual 4K 30Hz on two monitors, or can support three ultrawide displays up to 2560x1080 60Hz
COMPATIBILITY: 3-Port mDP to HDMI MST video splitter works with laptops, computers or desktop graphics cards | Requires host system with DP 1.2/HBR2/MST or later from HP, Dell & Lenovo and AMD, Nvidia & Intel video cards
INCREASE PRODUCTIVITY: Increase productivity by extending your desktop at your workstation in the office/home office | MST technology uses your GPU/video card performance to deliver uncompressed video and use minimal system resources
EASY TO USE: Triple monitor adapter natively supports 3x HDMI screens; Works with Windows only and provides an easy driverless setup
CONVENIENCE: MST (multi-stream transport) hub is equipped with a built-in 7.5" (19m) cable for video (Mini DisplayPort) and an AC power adapter | Supports LPCM digital audio
GPU CAPABILITIES: Please verify maximum number of displays supported by your GPU; Some GPU chips (such as Intel HD Graphics) are only capable of supporting a maximum of three displays (laptop screen may be disabled when connected to three monitors)