Product Performance
Learn why IT Pros trust StarTech.com for performance connectivity accessories.

2-Port Low Profile Native RS232 PCI Express Serial Adapter Card, 16550 UART, PCIe to Dual Serial DB9, Windows & Linux, TAA - Replaced by PEX2S953LP

Add 2 high-speed RS-232 serial ports to your low profile/small form factor computer with a PCI Express expansion slot

TAA Compliant
Product ID: PEX2S553LP
  • One high speed RS232 serial port with data transfer rate up to 460.8 Kbps
  • Ships with half-height/low profile mounting bracket, includes optional standard profile bracket
  • Single chip design optimizes speed and reliability
  • Native single-chip, single lane PCI Express
  • Selectable power output on pin 9 for the serial port
  • Compliant with PCI Express base specifications revision 1.1a
  • Automated out-of-band flow control using CTS/RTS and DSR/DTR
  • Automated in-band software flow control using programmable Xon/Xoff in both directions
  • 128-byte deep FIFO per transmitter and receiver

    Your price
    $52.99 USD
    Volume order:
    Request a quote
    Reseller pricing:
    Create an Account
    This product is being discontinued, consider this alternative:
    2-port PCI Express RS232 Serial Adapter Card - PCIe RS232 Serial Host Controller Card - PCIe to Serial DB9 - 16950 UART - Low Profile Expansion Card - Windows & Linux - TAA
    PEX2S953LP
    2Port PCIe RS232 Serial DB9 Adapter Card
    PCI Express to Serial Adapter | 921.4Kbps | Windows® and Linux® Compatible

    Customer Questions & Answers

    Customer Reviews

    Need a little help getting started?
    Check out our review guidelines
    Wait...
    Back to top
    mgctlbxN$MZP mgctlbxV$5.3.7 mgctlbxL$C