Learn whyIT Pros trust StarTech.com for performance connectivity accessories.
100 Pack Screw Mount Cable Clamps - Large 7.9mm Bundle Cable Fastener/Holder - R-Type Single Reusable Nylon Clip - Screw Down Ethernet Cord Management Clamp - UL/94V-2 Rated - TAA
100 Pack | Large | Screw Down | TAA
TAA Compliant
Product ID: CBMSDCC3
Write a review
100 PACK OF SCREW MOUNT CABLE CLAMPS: R type cable clip holds large cable bundles up to 0.31" (7.9mm) in diameter, keeping cables organized
ORGANIZE & SECURE: Cable management fastener to mount coax, RJ11 telephone wire, AV, RJ45 CAT5/CAT6 Ethernet, network & USB cables to baseboards, wood trim, drywall or masonry w/single screw or nail
INDUSTRIAL STRENGTH: Reusable screw down cord holder is made of durable UL Listed Nylon 66 material that is UL94 V-2 fire rated; -40 to 85C temperature rated; UL Approved; RoHS & TAA compliant
AVAILABLE IN OTHER SIZES: Small (CBMSDNMCC1) for 0.19" (5mm) bundle diameter; Medium (CBMSDNMCC2) for 0.25" (6.35mm) bundle diameter
STARTECH.COM ADVANTAGE: IT professionals choice for over 30 years; These cable clips are backed for 2 years by StarTech.com, including free 24/5 North America based multi-lingual tech support