Product Performance
Learn why IT Pros trust StarTech.com for performance connectivity accessories.

10"(25cm) Cable Ties - 1/8"(4mm) wide, 2-5/8"(68mm) Bundle Diameter, 50lb(22kg) Tensile Strength, Nylon Self Locking Zip Ties w/ Curved Tip - 94V-2/UL Listed, 100 Pack - Black - TAA

100 Pack | Extra Large | 10" 254 mm | Black | Nylon 66 |94V-2 Fire & UL Rated | TAA | UL

TAA Compliant
Product ID: CBMZT10B
  • 100-PACK OF CABLE TIES: Keep cables organized with 10" (25 cm) Black zip ties for 2.67" (68 mm) bundle diameter with Curved Tip; Tool-less installation; UL File Number: E97527
  • INDUSTRIAL STRENGTH: Made of durable Nylon 66 material, these tough, flexible, adjustable cable ties are tested to support up to 50 lbs (22.7 kg) of weight & are UL94 V-2 fire rated
  • MULTI-LENGTH: Available in 4" (10 cm) for 0.86" (22 mm) bundle diameter | 6" (15 cm) for 1.53" (39 mm) bundle diameter | 8" (20 cm) for 2.16" (55 mm) bundle diameter | Black or White
  • RELIABLE SAFETY: 94V-2 Flammability Rating | UL Approved | CE | Lloyd's Register Certified | RoHS | TAA Compliant
  • REDUCE CLUTTER: Easy to install, tighten and see, these extra-large plastic electrical cable wraps are ideal for reorganizing your workstation at home or office; StarTech.com 2-year warranty

    or
    Your price
    $17.99 USD
    In stock
    USA: 1,162 | CAN: 15
    Volume order:
    Request a quote
    Reseller pricing:
    Create an Account

    Customer Questions & Answers

    Customer Reviews

    Need a little help getting started?
    Check out our review guidelines
    Wait...
    Back to top
    mgctlbxN$MZP mgctlbxV$5.3.7 mgctlbxL$C