Product Performance
Learn why IT Pros trust StarTech.com for performance connectivity accessories.

1.6ft (50cm) Thunderbolt 3 Cable, 40Gbps, 100W PD, 4K/5K, Thunderbolt Certified, Compatible with Thunderbolt 4/USB 3.2/DisplayPort

Provide four times the data transfer speed of any other cable type, enable dual 4K 60Hz video, and power your devices with a single cable

Product ID: TBLT34MM50CW
  • HIGH PERFORMANCE: 50cm (1.6ft) Passive Thunderbolt 3 cable delivers consistent 40 Gbps and 100W charging; Connect a Thunderbolt 4 / 3 / USB-C laptop, or iPad Pro (5th gen and later) to a docking station or UHD monitor
  • THUNDERBOLT CERTIFIED: Intel Thunderbolt-certified for guaranteed compatibility with Thunderbolt hosts and devices; Supports up to 5K 60Hz or dual 4K 60Hz
  • QUALITY CONSTRUCTION: Coaxial wire with braided alloy shield for enhanced EMI protection; Robust strain reliefs on connectors for improved durability
  • APPLICATIONS: Facilitate a Thunderbolt 3 or USB-C connection supporting full 40 Gbps, video, and power; Ideal for reliable performance in high-bandwidth applications such as external PCIe chassis/storage drives, and Thunderbolt networking devices
  • SPECS: 1.6ft (50cm); Thunderbolt 3 (40 Gbps); 5K 60Hz; 100W PD 3.0; Cable Outer Diameter: 0.19in (4.7mm); Color: White

    or
    Your price
    $40.99 USD
    In stock
    USA: 192 | CAN: 0
    Volume order:
    Request a quote
    Reseller pricing:
    Create an Account

    Customer Questions & Answers

    Customer Reviews

    Need a little help getting started?
    Check out our review guidelines
    Wait...
    Back to top
    mgctlbxN$MZP mgctlbxV$5.3.7 mgctlbxL$C