Learn whyIT Pros trust StarTech.com for performance connectivity accessories.
4 Bay SSD/HDD Hard Drive Eraser - 2.5" & 3.5" SATA - Hostless Standalone Secure Erase External Disk Sanitizer - 9 Erase Modes - RS232 Printer Port - NIST/DOD & TAA Compliant
Securely erase up to four SATA drives simultaneously with this standalone hard drive sanitizer
TAA Compliant
Product ID: SATERASER4
Write a review
SECURELY ERASE UP TO 4 DRIVES: Standalone hard drive eraser for 2.5" & 3.5" SATA SSD/HDD, erase multiple drives independently or simultaneously; Hostless plug-and-play hardware external disk wiper; Harddrive erasing tool
9 ERASE MODES: Quick Erase, Single/3/7 pass overwrite, Secure/Enhanced secure erase meets NIST SP 800-88 Rev 1 (clear/purge); Upgradeable firmware to comply with future DOD & Government standards; TAA
STATUS DISPLAY & PRINTED ERASE CONFIRMATION: LCD Display w/ push button navigation for drive setup/status/config; Print results & drive info w/ RS232 serial port to ESC/P receipt printer (not incl)
ACCESS/TRANSFER DATA BEFORE ERASING: The USB 3.0 SuperSpeed 5Gbps Type-B port on the sanitizer allows a single drive to connect to a laptop/PC host for data transfer; 3ft USB Type-B (9 pin) cable incl
BROAD COMPATIBILITY: Adapters available to expand compatibility with other types of drives including 2.5" and 3.5" IDE drives (SAT2IDEADP), mSATA drives (SAT32MSAT257), and SATA M.2 drives (SAT32M225)