Product Performance
Learn why IT Pros trust StarTech.com for performance connectivity accessories.

Single Desk-Mount Monitor Arm - Full Motion Articulating - Steel - For up to 34" (15.4lb/7kg) Displays - TAA

VESA Monitor Mount | Desk/Grommet Mount | Slim Profile | For up to 34" Monitors

Product ID: ARMSLIM
  • HEAVY DUTY MONITOR MOUNT: VESA 75x75/100x100mm compatible displays up to 26" or 34" 21:9 aspect ratio (ultrawide); Flat screen/curved/ultrawide; Max weight 15.5lb/7kg with weight indicator; Black aluminum alloy and metal construction
  • MECHANICAL SPRING ONE-TOUCH ADJUSTMENT: The full motion arm is designed with mechanical springs of the highest quality that have passed a 10,000 cycle test and are covered by a 10-year warranty. The monitor mount is also TAA compliant
  • SPACIOUS AND ORGANIZED WORKSPACE: Space-saving design enhances the work area with built-in adjustable cable management along the arm. Extend the arm away from the base to serve ergonomic needs to improve comfort and productivity
  • WIDE RANGE OF MOTION: Articulating arm with +90/-65 degree vertical tilt; +90/-90 degree horizontal swivel; +90/-90 degree display rotation (portrait/landscape); Max arm extension 23.46"/596mm from the pole; Max height 5.8-20" (147 - 507mm) from the desk
  • EASY INSTALLATION: Interchangeable c-clamp that can be secured by hand to a desk/grommet hole (20 - 110 mm thick); Tools are included to adjust articulation/tension of the arm. Featuring a quick-release VESA plate to easily attach display to the mount

    Your price
    $327.99 AUD excl. GST
    $360.79 AUD incl. GST
    In stock
    ASIA: 74

    Customer Questions & Answers

    Customer Reviews

    Need a little help getting started?
    Check out our review guidelines
    Wait...
    Back to top
    mgctlbxN$MZP mgctlbxV$5.3.7 mgctlbxL$C