Product Performance
Learn why IT Pros trust StarTech.com for performance connectivity accessories.

Desk-Mount Dual Monitor Arm - Articulating - For up to 24" (29.9lb/13.6kg) Displays

Monitor Mount | Desk/Grommet Mount | Height Adjustable | For 12” to 24” Monitors

Product ID: ARMDUAL
  • Mount two 12” to 24” displays (max weight of 30.0 lb./13.6 kg per display)
  • Dual articulating arms provide a wide range of motion
  • 360° rotation around the support pole and at the elbow, 180° rotation at the shoulder
  • Landscape to portrait screen rotation, plus +/-90 degrees tilt and +/-90 degrees pan
  • Landscape-to-portrait display rotation (for use in portrait position, the mount supports ultrawide displays with max width of 29.2"/74.1 cm)

    or
    Your price
    $181.99 USD
    In stock
    USA: 1,072 | CAN: 9
    Volume order:
    Request a quote
    Reseller pricing:
    Create an Account

    Customer Questions & Answers

    Customer Reviews

    Need a little help getting started?
    Check out our review guidelines
    Wait...
    Back to top
    mgctlbxN$MZP mgctlbxV$5.3.7 mgctlbxL$C