Product Performance
Learn why IT Pros trust StarTech.com for performance connectivity accessories.

Gooseneck Tablet Holder - Bendable Tablet Arm - TAA

Desk-Mount Tablet Stand | For Most 7" to 11" Tablets | Detachable Holder

TAA Compliant
Product ID: ARMTBLTUGN
  • Fits most 7” to 11” tablets, with tablet width or length of 6.5" to 7.8” (166 to 200 mm) and max tablet thickness: 0.45" (11.5 mm)
  • Quickly adjust your tablet's viewing angle with this gooseneck tablet mount (with 19.7” 500 mm bendable arm)
  • Flexible gooseneck tablet holder turns, tilts and rotates 360 degree into landscape or portrait position
  • Tablets are held in place by the spring-loaded tablet holding bracket which can also be easily removed and re-attached as a whole
  • Clamp the tablet mount onto a desk, table or other surface 20 mm to 50 mm thick

    or
    Your price
    $69.99 USD
    In stock
    USA: 2,117 | CAN: 0
    Volume order:
    Request a quote
    Reseller pricing:
    Create an Account

    Customer Questions & Answers

    Customer Reviews

    Need a little help getting started?
    Check out our review guidelines
    Wait...
    Back to top
    mgctlbxN$MZP mgctlbxV$5.3.7 mgctlbxL$C