Product Performance
Learn why IT Pros trust StarTech.com for performance connectivity accessories.

14-inch MacBook Pro 21/23 Laptop Privacy Screen, Anti-Glare Privacy Filter with 51% Blue Light Reduction, Monitor Screen Protector with +/- 30 deg. Viewing Angle, Reversible Matte/Glossy Sides

Prevent visual eavesdropping by limiting the viewing angles of your 14" MacBook Pro screen

Product ID: 14M21-PRIVACY-SCREEN
  • PROTECT SENSITIVE VISUAL DATA: Privacy screen blacks out a 14" MacBook Pro 2021/2023 screen using a microlouver technology that darkens the view from the sides (+/- 30 degrees from center); Keep data private and prevent visual eavesdropping
  • DESIGNED FOR 14-INCH MACBOOK PRO: Privacy shield designed to fit the 2021/2023 14-inch MacBook Pro display; Exact fit won't interfere with top-mounted webcams, sensors around the monitor, or when closing the lid
  • REDUCE EYE STRAIN: This laptop privacy screen blocks up to 51% of blue light, which helps to reduce digital eye strain and improves visual comfort during prolonged use; Light transmittance is close to 60% for better screen readability
  • REVERSIBLE FILTER: Privacy filter features an anti-glare matte side for environments prone to glare and a high-gloss side that helps retain color vibrancy; Matte side provides additional protection with a scratch and fingerprint-resistant coating
  • HASSLE-FREE APPLICATION: Install the privacy screen protector on a 14" MacBook Pro computer, using the included transparent and residue-free adhesive strips; For additional adhesive strips consider MON-PRIVACY-SCREEN-K (sold separately)

    or
    Your price
    $53.99 USD
    In stock
    USA: 636 | CAN: 3
    Volume order:
    Request a quote
    Reseller pricing:
    Create an Account

    Customer Questions & Answers

    Customer Reviews

    Need a little help getting started?
    Check out our review guidelines
    Wait...
    Back to top
    mgctlbxN$MZP mgctlbxV$5.3.7 mgctlbxL$C