Learn whyIT Pros trust StarTech.com for performance connectivity accessories.
Desk Mount Triple Monitor Arm For Up To Three 27in Screens, VESA 75x75/100x100, Tool-Less Arm Adjustments, C-Clamp/Grommet Mount, Mechanical Spring Arm
Triple monitor desk mount with support up to 27" monitors with height adjustable articulating arms
TAA Compliant
Product ID: 3MP2AG-MONITOR-ARM
Write a review
DESK MOUNT MONITOR ARM: Triple monitor VESA mount (75x75/100x100mm) supports up to 15.4lb (7kg) 27-inch displays; Dual articulating and height adjustable steel arms w/central fixed monitor mount; C-clamp/grommet mounting
QUICK INSTALLATION: Unique top-screw desk clamp for hassle-free installation without the need to go under the desk; Interchangeable C-clamp/grommet mount for desks up to 2" (50mm) thick; Includes tools for arm tension adjustment; Quick release VESA plates
RANGE OF MOTION: Ergonomic three-monitor mount features articulating mechanical spring arms with toolless adjustments of +/-180° horizontal swivel, +/-90° tilt, and +/-90° screen rotation for portrait and landscape orientations
ONE-TOUCH ADJUSTMENT: Mechanical spring-assisted arms w/height range of 10inches (255mm) & max arm extension of up to 28.4inches (722mm) from the pole; Designed for adjustable arm height along the pole
ORGANIZED WORKSPACE: Enhance productivity & multi-tasking on high-performance workstations; Multi-monitor mount with cable management channels along the arms to keep cables out of sight; A pole-mounted cable clip helps maintain a tidy setup