Product Performance
Learn why IT Pros trust StarTech.com for performance connectivity accessories.

16.4ft (5m) VESA Certified DisplayPort 1.4 Cable - 8K 60Hz HBR3 HDR - UHD DisplayPort to DisplayPort Monitor Cord - Ultra HD 4K 120Hz DP 1.4 Slim Video Cable M/M DP Connector

Slim DP Monitor Cable | 8K@60Hz | HBR3 | HDR | Gold-Plated | Lifetime Warranty

Product ID: DP14MM5M
  • HIGH PERFORMANCE CABLE: 16.4 ft (5 m) VESA Certified cable supports 8K 60Hz (7680x4320), 4K 120Hz (3840x2160), 32.4Gbps bandwidth, HDR10 for high contrast ratio, HBR3, 32 ch audio, MST, GTC for precise audio channel timing & 3D Stereo (2560x1600p 120Hz)
  • RELIABLE DESIGN: Built with internal wire manager to ensure signal integrity; Metal connector sub-structure & Al-Mylar Foil with Braid (85% coverage) provide EMI shielding; Latching DP connectors prevent accidental disconnection
  • DURABLE: PVC jacket of this (0.30"/7.5mm outer diameter) video cable absorbs stress of frequent bends protecting the core of the DisplayPort cord; corrosion resistant gold-plated connectors & 28 AWG wire for higher quality video and audio
  • APPLICATIONS: Ideal for home/offices/boardrooms/classrooms, works with your professional workstations: Dell XPS 11th Gen, HP Z2 G8 Tower with Radeon Vega Frontier/Pro WX Series/W5500/Pro Duo & NVIDIA Quadro P graphics cards; Use with UHD monitors/displays
  • SPECS: 5 m (16.4ft) | Black | DisplayPort 1.4 | DP Male to Male | 28 AWG | PVC Jacket | Al-Mylar foil with 85% Braid | HBR 3, DSC 1.2, HDCP 2.2, 3D Stereo (2560x1600p 120Hz) | Compatible with DP 1.1/1.2/1.3 (1080p/4K) cards & adapters | Lifetime Warranty

    or
    Your price
    $47.99 USD
    In stock
    USA: 0 | CAN: 2
    Volume order:
    Request a quote
    Reseller pricing:
    Create an Account

    Customer Questions & Answers

    Customer Reviews

    Need a little help getting started?
    Check out our review guidelines
    Wait...
    Back to top
    mgctlbxN$MZP mgctlbxV$5.3.7 mgctlbxL$C