Learn whyIT Pros trust StarTech.com for performance connectivity accessories.
Free Standing Single Monitor Mount - Height Adjustable Monitor Stand - For VESA Mount Displays up to 32" (15lb/7kg) - Ergonomic Monitor Stand for Desk - Tilt/Swivel/Rotate
Free-standing Monitor Stand with Rotating Base | Full Motion Articulation | Spring-assisted One-touch Height Adjustments
TAA Compliant
Product ID: FPPNEUSTND
Write a review
FREE-STANDING SINGLE MONITOR MOUNT : This monitor stand supports a VESA compatible display up to 32" (15.4lb / 7kg); VESA 75x75/100x100mm; Solid rotating base (+/-40°); Powder coated semi-gloss black finish offers a professional and modern look
RANGE OF MOTION: Ergonomic monitor mount increases comfort & productivity with +/-15° tilt, +/-180° screen rotation (portrait/landscape); Entire column swivels +/-40°
ONE-TOUCH ADJUSTMENT: Universal monitor stand with height adjustable range of 10.4" to 16.3" (265mm to 415mm) from the desk; The spring-assisted LCD monitor stand offers height adjustments by hand using the easy-access lever at the top of the stand
STABLE & NON-SLIP: Freestanding computer monitor mount w/ sturdy anti-slip base (7.8"x9.4" / 200mm x 240mm) and small footprint for maximum stability & flexible placement; Also ideal for glass top desks or surfaces where monitor mounts cannot be installed
EASY INSTALL: Keyhole pattern allows you to easily hook and mount your desktop/PC monitor for a faster install; Built-in cable management slot in the lower portion of the column for a tidy workspace; Anti-slip rubber pads prevent scratches on desk surface