New
Product Performance
Learn why IT Pros trust StarTech.com for performance connectivity accessories.

4-Port USB-C Hub, 5Gbps, USB-C to 4x USB-A, Bus Powered, Small Travel Mini Hub, Multi-Port USB 3.0 Splitter, Portable Hub, Overcurrent Protection

Add four external USB 3.0 ports to your notebook or Ultrabook™ with a slim, portable hub

Product ID: H5C4A-USB-HUB
  • 4-PORT USB-C HUB: Bus-powered USB 3.0 expansion hub with built-in USB-C host cable connects up to four USB devices to a computer through a single USB-C port; Supports USB 3.0 (5Gbps) transfer speeds; Wake on USB; Easy, driverless setup
  • COMPACT & PORTABLE: Compact and lightweight design with 5in (13cm) attached USB-C cable for travelling and desktop use; Cable Management Clip prevents tangles; Three ports on one side/one on the end for easy access when connecting/disconnecting devices
  • BUS-POWERED: Versatile USB-C hub is bus-powered, drawing power directly from a computer's USB-C port and eliminating the need to carry an external power adapter; Overcurrent Protection (OCP) protects connected peripherals from overdrawing power
  • PLUG-AND-PLAY: Automatically detected, configured & installed when connected to a host computer; Works on all operating systems incl. Windows, macOS & ChromeOS; Compatible with USB Type-C host devices incl. Lenovo X1 Carbon, Dell XPS and Microsoft Surface
  • OUR ADVANTAGE: Included connectivity tools for IT Professionals and IT Help-Desk support teams; Features USB Event Monitoring that logs and timestamps USB port usage, enabling IT administrators to identify potentially malicious devices

    or
    Your price
    $19.99 USD
    In stock
    USA: 6,445 | CAN: 0
    Volume order:
    Request a quote
    Reseller pricing:
    Create an Account

    Customer Questions & Answers

    Customer Reviews

    Need a little help getting started?
    Check out our review guidelines
    Wait...
    Back to top
    mgctlbxN$MZP mgctlbxV$5.3.7 mgctlbxL$C