Product Performance
Learn why IT Pros trust StarTech.com for performance connectivity accessories.

HDMI Signal Booster - HDMI Extender - 4K 60Hz - TAA

Use this repeater to amplify your 4K HDMI signal and extend it 30 ft. using a standard HDMI cable

TAA Compliant
Product ID: HDBOOST4K
  • Astonishing picture quality with support for 4K (60Hz) at up to 30 ft. (10 m) away from your video source
  • Backward compatible with 1080p resolutions at up to 115 ft. (35 m) away from your video source
  • Discreet installation with no external power adapter required
  • Works at varying distances up to 115 ft. (35 m)
  • Works with two standard HDMI cables
  • Supports HDCP 2.2
  • Supports 7.1 surround sound audio

    or
    Your price
    $77.99 USD
    In stock
    USA: 52 | CAN: 0
    Volume order:
    Request a quote
    Reseller pricing:
    Create an Account

    Customer Questions & Answers

    Customer Reviews

    Need a little help getting started?
    Check out our review guidelines
    Wait...
    Back to top
    mgctlbxN$MZP mgctlbxV$5.3.7 mgctlbxL$C