Learn whyIT Pros trust StarTech.com for performance connectivity accessories.
6ft (1.8m) 1-Port FTDI USB to Serial RS232 Adapter Cable with COM Retention, USB to RS232 Adapter - TAA
Add an RS232 serial port with COM retention to your laptop or desktop computer through USB
TAA Compliant
Product ID: ICUSB2321F
Write a review
MULTI-USE FUNCTIONALITY: This versatile USB to serial RS232 adapter is perfect for a range of applications, from digital signage to connecting point-of-sale systems and barcode scanners
CUSTOMIZABLE SOLUTION: This USB serial hub features an FTDI chipset, making it highly customizable and compatible, and the ideal solution for any setup
COMPACT DESIGN: Designed with a small form factor, this serial RS232 converter is USB powered and requires no bulky power adapters or an outlet
EASY INSTALLATION: This serial adapter ensures easy installation and operation with COM port retention that provides robust serial connectivity for legacy devices
TECH SPECS: 6 feet (1.8 meters); FTDI FT232RL Chipset; Max Baud Rate: 115.2 Kbps; 256 Bytes FIFO; None/Odd/Even/Mark Parity Modes; 7 or 8 Data Bits; 1 or 2 Stop bits; TAA Compliant