Learn whyIT Pros trust StarTech.com for performance connectivity accessories.
4-Post 9U Wall Mount Network Cabinet with 1U Shelf, 19" Wall-Mounted Server Rack for Data / AV / Electronics / Computer Equipment, Small Vented Rack Enclosure
Use this wall mount network cabinet to mount your server or networking equipment to the wall
Product ID: RK920WALM
Write a review
4-POST 9U RACK CABINET: Wall-Mount Server Rack with adjustable mounting depth (2.4-18.9in/6.0-48.0cm) is ideal for installing network switches, patch panels and other rackmount equipment in your warehouse, home / office, store location or server room
EASY ACCESS: Wall-mount data rack features an enclosed and lockable rack design with easy access to the rear of the mounted devices; Small locking server cabinet with reversible and removable front door and removable side panels
BUILT TO LAST: The 9U wall-mounted network cabinet offers a 4 post design for additional support of your equipment; Constructed of high-quality SPCC cold-rolled steel for strength and durability with a maximum weight capacity of 198lb (90kg)
FULLY ASSEMBLED: Swinging network cabinet ships fully assembled with all of the rack screws and cage nuts required to mount your equipment; Includes a shelf and a roll of hook-and-loop fastener; Wall-mount equipment cabinet is EIA/ECA-310-E Compliant
DESIGNED FOR COOLING: Vented IT rack enclosure has mesh front doors and side panels to provide fresh airflow and supports active cooling with up to four optional 120mm fans (ACFANKIT12)