Product Performance
Learn why IT Pros trust StarTech.com for performance connectivity accessories.

MSA Uncoded SFP Module - 1000BASE-SX - 1GbE Multi Mode Fiber (MMF) Optic Transceiver - 1GE Gigabit Ethernet SFP - LC 550m - 850nm - DDM - TAA

1000 Mbps (1 Gbps) | Multi Mode Fiber | LC | 550 m (1804 ft) | TAA | Lifetime Warranty

TAA Compliant
Product ID: SFPSXMM
  • 100% MSA UNCODED SFP TRANSCEIVER: Designed, programmed and tested to work with compatible MSA Compliant switches and routers to deliver reliable 1GbE connectivity
  • TECHNICAL SPECS: 1000BASE-SX | 1Gbps | Multi Mode (MMF) | LC Connector | 850nm | Digital Diagnostic Monitoring (DDM) | Distances up to 550m (1804ft)
  • TESTED FOR COMPATIBILITY: Hot-swappable in MSA Compliant routers and switches
  • WORKS WITH MSA COMPLIANT SWITCHES: Works with switch models from Ubiquiti, D-Link, Netgear, Supermicro, TP-Link and more that accept uncoded modules
  • THE IT PRO’S CHOICE: Designed and built for IT Professionals, this SFP module is backed for life (lifetime of module, not network switch), including free lifetime 24/5 multi-lingual technical assistance

    or
    Your price
    $55.99 USD
    In stock
    USA: 102 | CAN: 3
    Volume order:
    Request a quote
    Reseller pricing:
    Create an Account

    Customer Questions & Answers

    Customer Reviews

    Need a little help getting started?
    Check out our review guidelines
    Wait...
    Back to top
    mgctlbxN$MZP mgctlbxV$5.3.7 mgctlbxL$C