Learn whyIT Pros trust StarTech.com for performance connectivity accessories.
USB 3.0 to Gigabit Ethernet Network Adapter, 10/100/1000 Mbps, USB to RJ45, USB 3.0 to LAN Adapter, USB 3.0 Ethernet Adapter (GbE), 11in Attached Cable, Driverless Install
USB Network Adapter | Gigabit | USB 3.0/3.2 Gen 1 | RJ45
TAA Compliant
Product ID: USB31000S2
Write a review
USB NETWORK ADAPTER: USB to RJ45 adapter adds an Ethernet port to your computer supporting up to Gigabit speeds with auto-sensing on 10/100/1000 Mbps BASE-T Networks; ideal for reliable wired gigabit network connections, or as an alternative to WiFi
FULL FEATURED: USB to Ethernet dongle w/ attached 11.8in/30cm cable for longer reach reduces port connector strain; USB bus powered; Status & Activity LED's; Uses Realtek RTL8153 Chipset for native compatibility w/ laptop and desktop computers, 2-in-1's
OS COMPATIBILITY: USB NIC adapter for laptop offers plug and play connectivity (no driver install required), works with Windows versions 7/8/10/11/Server, macOS 10.14/10.15/11.0/12.0/13.0, Linux distributions with kernel 4.11 to 5.9.16 LTS, and Chrome OS
TECHNICAL SPECS: USB 3.2 Gen 1 Type-A (5 Gbps); Compatible with USB 3.0/2.0; 1x RJ45; 9K Jumbo Frames; VLAN Tagging; Wake on LAN; Energy Efficient Ethernet (EEE); Supports twisted pair crossover & auto detection (Auto-MDIX)
CONNECTIVITY TOOLS: Provided with this device, the application improves performance and security, and features a MAC Address Changer