Product Performance
Learn why IT Pros trust StarTech.com for performance connectivity accessories.

USB C Multiport Adapter - Portable USB-C Mini Dock 4K HDMI Video - Gigabit Ethernet, USB 3.0 Hub (1x USB-A 1x USB-C) - USB Type-C Multiport Adapter - Thunderbolt 3 Compatible - TAA

Portable Docking Station | Windows® & Mac | 4K | GbE | TAA Compliant

TAA Compliant
Product ID: DKT30CHD
  • DOCKING STATION WITH ESSENTIAL PORTS: 4-in-1 USB C multiport adapter with 4K 30Hz HDMI video output, Gigabit Ethernet port, USB 3.0 Hub 5Gbps (1x USB-A and 1x USB-C ports); USB bus-powered
  • EXTRA LONG CABLE: Mini dock has an attached 13 in (34cm) cable to provide extended reach to reduce connector strain on 2-in-1 devices like Surface Pro 7, iPad Pro, HP Elite or laptops on riser stands
  • DESIGNED FOR PORTABILITY: USB-C port expander w/ ultra compact square design for presentations in meeting rooms connected to a TV/display/monitor, working from home or on the go
  • WIDE DEVICE COMPATIBILITY: USB-C and Thunderbolt 3 laptops, ultrabooks, USB-C Chromebook, tablets and phones for brands such as HP, Dell, Lenovo, MacBooks, iPad Pro, Surface, Samsung and Pixelbook
  • WIDE OS COMPATIBILITY & EASY SETUP: Universal USB Type-C multiport adapter features automatic driver installation & supports major operating systems like Windows, macOS, Chrome OS, iPadOS and Android

    or
    Your price
    $43.99 USD
    In stock
    USA: 3,616 | CAN: 20
    Volume order:
    Request a quote
    Reseller pricing:
    Create an Account

    Customer Questions & Answers

    Customer Reviews

    Need a little help getting started?
    Check out our review guidelines
    Wait...
    Back to top
    mgctlbxN$MZP mgctlbxV$5.3.7 mgctlbxL$C