Learn whyIT Pros trust StarTech.com for performance connectivity accessories.
30ft (9.1m) DisplayPort Cable - 1920 x 1200p - DisplayPort to DisplayPort Cable - DP to DP Cable for Monitor - DP Video/Display Cord - Latching DP Connectors - HDCP & DPCP
Provide high resolution digital video and audio performance between your DisplayPort®-enabled devices
Product ID: DISPLPORT30L
Write a review
HIGH PERFORMANCE CABLE: This 30ft (9m) DisplayPort to DisplayPort cable supports Full HD (1920x1200p) 60Hz, (1920x1080p) 60Hz, 6.48 Gbps bandwidth, Multi-Stream Transport (MST), 5.1, 7.1 Audio Channel, GTC for precise audio channel timing & 3D Stereo
RELIABLE DESIGN: Durable ABS connectors with flexible PVC strain relief & jacket prevents fraying/damage due to bending or rough usage; Metal connector sub-structure provides EMI shielding; Latching DP connectors prevent accidental disconnection
QUALITY CONSTRUCTION: 26AWG wire with gold-plated connectors for improved signal integrity and reliability; Superior EMI shielding with Al-Mylar foil and copper braid provides higher quality video and audio; Backwards compatible with DP 1.1
APPLICATIONS: Ideal for home/offices/boardrooms/conference rooms/classrooms; works with your professional workstations with FirePro™ S9000/7000, W8100/7100/5100 or R5000 graphic cards; Use with 1080p/UHD/4K monitors, projector or large display
SPECS: 30ft (9 m) | Black | DisplayPort v1.0 | DP Latching Male to Male | 26 AWG | PVC cable jacket, ABS connector shell | Shield: Al-Mylar foil with Braid | Protocols: MST, GTC | Lifetime Warranty