Learn whyIT Pros trust StarTech.com for performance connectivity accessories.
Wall Mount Monitor Arm - Articulating Ergonomic VESA Wall Mount Monitor Arm - 20" (52cm) Long - Single Display up to 34" (30.9lb/14kg) - Swivel/Tilt/Rotate - Adjustable Screen Mount - TAA
Single-Display Wall Mount | Aluminum | Tool-less Assembly| For up to 34” Monitors
TAA Compliant
Product ID: ARMWALLDSLP
Write a review
34 INCH MONITOR WALL MOUNT: VESA 75x75/100x100mm compatible heavy duty articulating wall mount monitor arm supports a single display up to 34" (30.9lb/14kg)
WIDE RANGE OF MOTION: Ergonomic monitor wall mount with +90/-15° tilt, +/-180° swivel, and 360° portrait/landscape rotating screen; Adjustable wall mounted monitor arm
20" LONG ARTICULATING ARM: Featuring 3 different joints along the arm, each being able to swivel +/-90°; Arm reaches out to 20.5" (520mm) & folds in to 5.1” (129.2mm) from wall for easy re-positioning
EASY INSTALLATION: Premium silver aluminum single PC monitor wall mount w/ easy tool-less slide & click installation for arms & VESA plate/bracket (75x75/100x100mm); Reduced set-up time
ORGANIZED WORKSPACE: Single LCD/LED computer monitor wall mount for areas with limited work surface space; Cable management clips along the arm; Decorative covers