Learn whyIT Pros trust StarTech.com for performance connectivity accessories.
USB-C Multiport Adapter with HDMI - USB 3.0 Port - 60W PD - White
USB-C™ Video Adapter | Mac & Windows® | 4K 30Hz | Thunderbolt™ 3 Compatible
TAA Compliant
Product ID: CDP2HDUACPW
Write a review
CONNECT TO 4K HDMI: This white USB C multiport adapter with HDMI lets you connect your USB-C laptop to a 4K UHD HDMI external monitor (4096 x 2160 resolution at 24Hz or 3840 x 2160 @ 30Hz). It's the ideal accessory for a MacBook or other USB-C laptop
POWER AND CHARGE: The USB-C adapter with charging supports Power Delivery 2.0 (up to 60W), so you can use your laptop's USB-C power adapter to power and charge your laptop
CONNECT A USB DEVICE: The all-in-one adapter lets you connect a peripheral device like a flash drive or mouse using the USB 3.0 (Type A) port. The USB ports is backward compatible so you can still connect your existing USB device
TRAVEL-FRIENDLY DESIGN: The compact design lets you carry the portable USB C HDMI multiport adapter with you wherever you go
THE IT PRO'S CHOICE: Designed and built for IT Professionals, this USB Type C multiport adapter is backed for 3 Years, including free lifetime 24/5 multi-lingual technical assistance