Have you shared the following frustrating experience? Spending time troubleshooting a complex setup, only to discover the root cause of all the trouble was simply a faulty or poor-quality cable in the mix. With so many options on the market, it is fair to ask: Why choose cables from StarTech.com? The answer is simple: performance. With a combination of thoughtful design, extensive testing, and applicable industry certifications, you can count on the performance of StarTech.com cables for all your critical installations and integrations. Thoughtful Design Sometimes less is more and that certainly can be the case with cables and adapters. For example, our convenient line of USB-C to HDMI 2.0b adapter cables eliminates the need for a multi-part solution. The 3’ CDP2HDMM1MH combines a video adapter and cable into one sleek and durable product that supports resolutions up to 4K at 60Hz with HDR10. A chip built into the HDMI connector minimizes signal loss & failure points, making these cables a reliable choice. Extensive Testing Ensuring performance over the long haul requires cables to undergo robust durability testing. For example, connectors on our VESA Certified DisplayPort 1.4 Cables are tested to withstand 5000+ insertions for applications where devices are often moved and reconnected. Additionally, the long-lasting strain relief absorbs frequent bends and is tested to 300+ bend cycles at a 120° angle. When you need durable DisplayPort video cables for resolutions up to 8K (7680 x 4320) at 60Hz, choose StarTech.com VESA Certified DisplayPort 1.4 Cables. They are available in lengths from 3’ (DP14VMM1M) up to 16’ (DP14VMM5M). Industry Certifications Many of our cables, including a range of Certified Ultra High Speed HDMI 2.1 cables in lengths from 3’ (HDMM21V1M) up to 16’ (HDMM21V5M), have third-party certifications. Cable quality and integrity matter when dealing with 8K resolutions, or 4K at high 120Hz refresh rates. This line of cables has undergone rigorous compliance testing and is certified by an HDMI Authorized Test Center, so you can be sure your high-performance video installation won’t be held back by cable issues. Next time you need to pick up a cable that won’t let you down, check out the extensive line of quality cables from StarTech.com. When reliability and performance matter, we’re the obvious choice. Want to learn more about the benefits of implementing UHD 8K accessories for your business? Visit our Ultra HD Solutions page. Ultra HD Solutions