Product Performance
Learn why IT Pros trust StarTech.com for performance connectivity accessories.

6.6ft (2m) USB C to HDMI Cable 4K 60Hz w/ HDR10 - Ultra HD USB Type-C to 4K HDMI 2.0b Video Adapter Cable - USB-C to HDMI HDR Monitor/Display Converter - DP 1.4 Alt Mode HBR3

USB Type-C™ Adapter Cable | HDR10 | Ultra HD | Thunderbolt™ 3 Host Compatible

Product ID: CDP2HDMM2MH
  • HIGH PERFORMANCE: 6.6ft (2m) USB C or Thunderbolt 3 to HDMI 2.0b adapter cable supports Ultra HD (UHD) resolutions up to 4K 60Hz (3840x2160) with HDR10, 7.1ch Audio, HDCP 2.2/1.4; DisplayPort 1.4 Alt Mode HBR3; Backwards compatible with 1080p
  • INTEGRATED DISPLAY CABLE WITH HDR: Color spacing supporting RGB (8/10bit) and YCbCr 4:4:4 (8/10bit) for high-contrast & lifelike color with HDMI 2.0b displays; Chip built into HDMI connector minimizes signal loss & failure points, provides tidy install
  • HOST COMPATIBILITY: USB C to HDMI cable for devices like Dell XPS/Precision/Latitude, X1 Carbon, Surface Pro 7 and up, MacBook Pro/Air, iPad Pro, HP EliteBook/Spectre/ZBook, Chromebooks, Samsung S20 and up, Note20 (DEX), iPhone 15 (Plus/Pro/Max) and up
  • DISPLAY COMPATIBILITY: USB Type-C to HDMI cable has been tested for peak performance at 4K 60Hz with range of HDMI monitors, displays, TVs and projectors incl. brands like Dell, Asus, Acer, BenQ, LG, Samsung, Sharp, Sony & Epson; Supports Dolby Vision
  • EASY TO USE: USB-C to HDMI adapter cable has been tested to ensure compatibility with USB Type C DP Alt Mode or TB3 devices; Driverless plug & play setup with macOS, Windows, Linux, Chrome OS, Android, iPadOS & iOS; USB-C male to HDMI video converter cord

    Your price
    28,99 EUR excl. VAT
    34,79 EUR incl. VAT
    [object Object]

    Customer Questions & Answers

    Customer Reviews

    Need a little help getting started?
    Check out our review guidelines
    Wait...
    Back to top
    mgctlbxN$MZP mgctlbxV$5.3.7 mgctlbxL$C