USB and Thunderbolt Network Adapters

Our USB and Thunderbolt network adapters make it easy to add a wired network connection to your laptop, desktop or tablet. No matter how portable your device is, if it has a USB port available then our compact USB network adapters can help you connect.

Our range of USB network adapters offers features including:

  • USB Type-C™ connectors, providing simple network access for your USB-C™ equipped devices
  • Fast file transfers using true Gigabit bandwidth Support for Gigabit Ethernet (GbE) or Fast Ethernet (10/100) networks
  • Extremely portable designs for when you’re on the move
null
undefined
undefined
Filters
Clear
undefined
Wait...
Back to top