Product Performance
Learn why IT Pros trust StarTech.com for performance connectivity accessories.

USB-C & USB-A Dock - Hybrid Universal Triple Monitor Laptop Docking Station DisplayPort & HDMI 4K 60Hz - 85W Power Delivery, 6x USB Hub, GbE, Audio - USB 3.1 Gen 2 10Gbps - TAA

USB-C & USB-A Dock | USB 3.2 Gen 2 10Gbps | 4K 60HZ HDMI | DisplayPort | 85W Power Delivery

Product ID: DK31C3HDPDUE
  • FLEXIBLE MULTI DISPLAY SETUP: USB 3.2 Gen 2 10Gbps Type-C/A dock supports dual or triple monitor setup (up to 3x 4K 60Hz), using any combination of the 3x DisplayPort 1.4 & 3x HDMI 2.0
  • 85W POWER DELIVERY: Power & charge USB-C/Thunderbolt 3 and 4 workstation laptops/ultrabooks incl Lenovo X1 Carbon, ThinkPad P Series, Dell Latitudes, Precision, XPS 15, HP Spectre, ZBook & MacBook Pro 16
  • COMPATIBILITY: Supports Windows, macOS, ChromeOS, Linux and hardware platforms including Intel, AMD and the Apple M-Series, enabling three external displays even on laptops that natively only support one; Driver installation required on Windows and macOS
  • 6-PORT USB HUB: 4x USB-A (1x 10Gbps), 2x USB-C (1x 10Gbps), incl. 2x BC 1.2 fast charge always-on front ports; USB-C Gen 1 & USB-A laptops will only support downstream port speeds up to USB 5Gbps
  • DEPLOYMENT READY: Docking station features a K-slot, 1m combo host cable; Gigabit Ethernet & headset ports; Windows, MacOS, Chrome OS; Mounting holes for mounting plates SSPMSUDWM/SSPMSVESA
  • CONNECTIVITY TOOLS: Provided with this device, the application improves performance and security, featuring MAC Address Changer, USB Event Monitoring, Windows Layout & Wi-Fi Auto Switch utilities

    Your price
    232,99 EUR excl. VAT
    279,59 EUR incl. VAT
    [object Object]

    Customer Questions & Answers

    Customer Reviews

    Need a little help getting started?
    Check out our review guidelines
    Wait...
    Back to top
    mgctlbxN$MZP mgctlbxV$5.3.7 mgctlbxL$C