Product Performance
Learn why IT Pros trust StarTech.com for performance connectivity accessories.

2.5in USB 3.0 External SATA III SSD Hard Drive Enclosure with UASP – Portable External HDD

Turn a 2.5” SATA Hard Drive or Solid State Drive into a UASP supported USB 3.0 External Hard Drive

Product ID: S2510BPU33
  • EXTERNAL SATA ENCLOSURE: This 2.5in External Hard Drive Enclosure enables access to a 2.5in SATA SSD (solid-state drive) or HDD (hard drive) over a USB 3.2 Gen 1 (5 Gbps) connection; Ideal for file transfer, data recovery, or backup
  • DURABLE & PORTABLE: Durable black ABS housing protects your 2.5in SATA SSD/HDD and features a toolless design for convenient drive access and setup; USB bus-powered, no external adapter required; Includes HDD pad and 18in USB cable
  • DRIVE COMPATIBILITY: Compatible with 2.5in SATA SSDs (solid-state drives) and HDDs (hard drives) up to 9.5mm drive height; Supports SATA I/II/III with UASP; Power/Activity LED indicator
  • HOST COMPATIBILITY: This 2.5in external SATA enclosure supports any operating system, no software or driver required; Supports USB 3.2 Gen 1 (5 Gbps) and backward compatible with USB 3.0 and USB 2.0
  • THE IT PRO'S CHOICE: Designed and built for IT professionals, this 2.5in external SATA enclosure is backed for 2 years, including free lifetime 24/5 multi-lingual technical assistance

    Your price
    $44.99 AUD excl. GST
    $49.49 AUD incl. GST

    Customer Questions & Answers

    Customer Reviews

    Need a little help getting started?
    Check out our review guidelines
    Wait...
    Back to top
    mgctlbxN$MZP mgctlbxV$5.3.7 mgctlbxL$C