Learn whyIT Pros trust StarTech.com for performance connectivity accessories.
1-Port USB 2.0 Ethernet Extender - Up to 330ft(100m) Extension Over Cat5/Cat6 -Industrial USB Over UTP Repeater
Extend one USB 2.0 connection up to 330ft away from the computer over Cat5 or Cat6 cable
TAA Compliant
Product ID: USB2001EXT2
Write a review
NEWER VERSION USB2001EXT2NA available in North America only. USB over Cat5/Cat6 Extender lets you extend a USB 2.0 connection over distances of up to 100-meters (330-feet), over standard Cat5 or Cat6 ethernet cabling
One USB 2.0 port over a single Cat5/Cat6 cable
Maximum extension distance of up to 100m (330ft) over Cat5 or Cat6 cabling
Rugged, metal enclosure with surface-mounting bracket kit included
Hi-Speed USB 2.0 compliant, with support for data transfer rates up to 480 Mbps
Up to 500mA of power per port, for USB bus-powered devices
8kV Contact and 16kV Air Electrical Static Discharge (ESD) protection