Product Performance
Learn why IT Pros trust StarTech.com for performance connectivity accessories.

2m (6ft) MTP(F)/PC to 4x LC/PC Duplex Breakout OM3 Multimode Fiber Optic Cable, OFNP Plenum, 40G Networks, Low Insertion Loss - Fiber Jumper Cord

Plenum Rated | OFNP Fiber | Ideal for SANs, data servers, QSFP+

Product ID: MPO8LCPL2M
  • OM3 FIBER CABLE: MTP(F)/PC to 4x LC/PC Duplex Breakout Multimode Fiber Cable features a single 40 Gbps connection to four LC duplex connectors; Ideal for high density connections between servers, switches, QSFP+ and SFP+ transceivers
  • QUALITY CONSTRUCTION: OFNP jacket emits low-smoke and fumes if combusted; 50/125µm fiber core/cladding is immune to EMI; MTP Push-Pull Tabs with Flexible Extensions facilitates convenient installation and removal
  • RATINGS AND RELIABILITY: Individually tested for signal integrity; Test report included with each cable; Rated for plenum and in-wall installations; MTP/MPO and LC connectors with PC polished ends maintains low insertion loss
  • COMPATIBILITY: OM3 MTP/MPO multimode cable supports 40 Gbps for high-density network applications such as SANs, data servers, and QSFP+ transceivers; Connect from a 40GBase-SR4 QSFP+ module to four LC SFP+ transceivers
  • SPECS: 2m (6.6ft); Color: Aqua (OM3); 40 Gbps; MTP(F)/PC to 4x Duplex LC Breakout; 850nm or 1300nm VCSEL; Modal Bandwidth: 2000MHz·km at 850nm; Cable OD: 3.0mm (MTP), 2.0mm (LC); Insertion Loss: Below 0.5dB (MTP), 0.2dB (LC)

    or
    Your price
    $308.99 CAD
    Volume order:
    Request a quote
    Reseller pricing:
    Create an Account

    Customer Questions & Answers

    Customer Reviews

    Need a little help getting started?
    Check out our review guidelines
    Wait...
    Back to top
    mgctlbxN$MZP mgctlbxV$5.3.7 mgctlbxL$C