Product Performance
Learn why IT Pros trust StarTech.com for performance connectivity accessories.

5 ft. CAT6 Ethernet cable - 10 Pack - Blue CAT6 Patch Cord - Snagless RJ45 Connectors - 24 AWG Copper Wire – UTP Ethernet Cable

Bulk CAT6 Patch Cables | Snagless | 100% Copper Wire | Blue | Lifetime Warranty

Product ID: N6PATCH5BL10PK
  • 100% COPPER WIRING: Each CAT6 Ethernet cable is built with 100% copper wiring to prevent weak power delivery and equipment damage, compared to copper-clad aluminum wire cables
  • ANSI/TIA-568-D CATEGORY 6 COMPLIANCE: Each CAT6 patch cord in this 10 pack is tested to comply with ANSI/TIA-568-D Category 6 requirements ensuring high-speed data transmission with reduced crosstalk and enhanced signal integrity
  • CABLE PERFORMANCE: Length: 5 ft. (1.5 m) Color: Blue | Cable Structure: 4 Pair UTP | Connector Type: Snagless | Jacket Material: PVC | Wire Gauge: 24 AWG | Wiring Standard: ANSI/T568B
  • EASY INSTALLATION: Blue snagless Ethernet cords won’t get caught in wiring conduits during installation; Compatible w/Cat5e & earlier standards; Molded boots available for constrained spaces
  • CAT6 PATCH CABLE MULTIPACK: This 10 pack of 5 ft. Blue patch cords is a convenient and affordable option for businesses in need of multiple snagless ethernet cables

    or
    Your price
    $55.99 CAD
    In stock
    Available: 216
    Volume order:
    Request a quote
    Reseller pricing:
    Create an Account

    Customer Questions & Answers

    Customer Reviews

    Need a little help getting started?
    Check out our review guidelines
    Wait...
    Back to top
    mgctlbxN$MZP mgctlbxV$5.3.7 mgctlbxL$C