Product Performance
Learn why IT Pros trust StarTech.com for performance connectivity accessories.

10ft (3m) Computer Power Cord, NEMA 5-15P to C13, 10A 125V, 10 Pack, 18AWG, Black Replacement AC Power Cord, Printer Power Cord, PC Power Supply Cable, Monitor Power Cable - UL Listed

10ft (3m) Computer Power Cord, 18AWG, NEMA 5-15P to C13, 10 Pack

Product ID: PXT1011010PK
  • AC POWER CORD: This 10ft (3m) 18AWG flexible computer power cable 10 Pack with NEMA 5-15P and IEC 60320 C13 connectors is suitable for workstation/home office use | Rated to carry 125V at 10A
  • PERFORMANCE AND SAFETY: UL listed (UL62 & UL817) | Fully molded strain relief connectors for durability | 3 Conductor Power Cable made from 100% Copper Wire | Fire Rating: VW-1
  • SPECS: 10ft (3m) Power Cable | NEMA 5-15P to IEC 60320 C13 | 18AWG | 125V 10A (Max) | Jacket Rating: SVT | Jacket Material: PVC | Color: Black | Temperature Range: 37°F to 140°F (3℃ to 60℃) | Cable Outer Diameter: 0.25in (6.3mm)
  • COMPATIBILITY: NEMA 5-15P works with North American electrical outlets | IEC C13 connector works with most desktop computers, and many monitors, scanners, printers, and more | Replacement PC power supply cable/cord
  • THE IT PRO’S CHOICE: Designed and built for IT Professionals, this computer power cord is backed for life, including free lifetime 24/5 multi-lingual technical assistance | This C13 power cord is available in other lengths

    or
    Your price
    $104.99 CAD
    In stock
    Available: 145
    Volume order:
    Request a quote
    Reseller pricing:
    Create an Account

    Customer Questions & Answers

    Customer Reviews

    Need a little help getting started?
    Check out our review guidelines
    Wait...
    Back to top
    mgctlbxN$MZP mgctlbxV$5.3.7 mgctlbxL$C