Learn whyIT Pros trust StarTech.com for performance connectivity accessories.
Bulk Cat 6 Ethernet Cable - 1000 ft. - Solid - CMP/FT6 Plenum Fire Rating - ETL Verified - Blue - TAA Compliant
Make Gigabit network connections using this high quality plenum rated Cat6 Cable
TAA Compliant
Product ID: WIRC6CMPBLU
Write a review
CAT6 ETHERNET CABLE: 1000 ft. Solid UTP Cat6 cable optimized for enterprise 10 Gigabit networks; 550 MHz frequency enhances throughput; Supports Power over Ethernet (PoE) and 4K or 1080p video streaming; ETL Verified to meet ANSI/TIA-568.2-D standards
QUALITY CONSTRUCTION: High-quality copper conductors enable a precise fit to minimize wear and signal loss; 23 AWG solid copper supporting a diverse range of Ethernet applications
SAFETY AND RELIABILITY: Carefully constructed and tested, to keep Near End Crosstalk (NEXT) well within acceptable limits; Reliable Ethernet connections in applications requiring plenum rated Cat6 Cable
APPLICATIONS: Ideal for installations (air plenums, ducts, walls, conduits, ceilings, etc.) where air circulates in buildings and CMP/FT6 Plenum products are required
SPECIFICATIONS: CAT6; Blue; 1000 foot; 1000Mbps/10Gbps; 550 MHz; PoE; UTP; 23AWG Pure Bare Copper; CMP/FT6 Plenum; ETL; TAA