Overview
Video display adapters
From legacy technology to cutting edge connectivity, StarTech.com brings you the widest selection of video adapters.
Easily connect to external monitors for increased productivity, or quickly connect to any projector to ensure your next presentation goes smoothly.
![Display Adapter Cables 1](https://media.startech.com/cms/startech.com/media/images/display-adapter/display-adapter-cables-1.png)
Single display adapters
Connect your device to a single external display. Our single display adapters include connections from DisplayPort, USB-C and Thunderbolt 3 to HDMI, DVI, or VGA monitors.
Multiple display adapters
Connect multiple displays to your device, for more screen space and the ability to multitask more easily. Our wide selection of multi-display adapters has many display options for you to choose from.
Multiport display adapters
Expand your laptop’s video port into virtually any video output. Our multi port adapters are designed to give road warriors peace of mind that they can connect to whatever monitor or projector necessary.
Technologies
Display Connectivity Technologies
Convert and connect from your USB-C, Thunderbolt 3, DisplayPort, or any other video port to any display.
HDMI
- Connect HDMI-enabled devices directly to HDMI-capable displays or TVs
- Connect your HDMI device to DisplayPort, VGA and DVI projectors and displays via adapters
- Supports up to 4K 60Hz
- All in one cable and adapter design transmits digital & audio signal
![HDMI Image](https://media.startech.com/cms/startech.com/media/images/display-adapter/hdmi-cable-photo_1.jpg)
Thunderbolt 3
- Multi-task with two 4K 60Hz monitors through a single Thunderbolt 3 port
- Run resource-demanding applications without sacrificing performance
- Experience a 5K 60Hz display using two DisplayPort cables
- Support for Mac and Windows operating systems
![Thunderbolt 3 Image](https://media.startech.com/cms/startech.com/media/images/tb3.png)
USB 3.0
- Turn any USB port into an external video output
- Most modern devices have at least one USB port
- Connect to additional 1080p monitors or 4K Ultra HD displays
- Overcome a lack of video ports by adding a display through USB
![USB 3.0 Image](https://media.startech.com/cms/startech.com/media/images/usb-type-a.png)
USB-C
- Delivers full I/O support for additional features that can be added to display adapters, such as USB Power Delivery and presentation mode
- Use the USB-C port on your laptop to connect to DisplayPort, HDMI, VGA or DVI displays
- Compact, reversible connector provides simple and powerful video connectivity
- Supports up to 4K 60Hz video output, for graphics-intensive applications
![USBC- Image](https://media.startech.com/cms/startech.com/media/images/typec.png)
DisplayPort / Mini DisplayPort
- Connect your DisplayPort or Mini DisplayPort device to HDMI, VGA and DVI projectors or displays via adapters
- Supports 4K 60Hz
- Lots of DisplayPort converters, adapters and cables to connect to older projectors or displays
![DisplayPort / Mini DisplayPort Image](https://media.startech.com/cms/startech.com/media/images/displayport-lg.png)
Presentation
We keep your laptop awake. The audience is up to you.
![display-adapter-presentation image](https://media.startech.com/cms/startech.com/media/images/display-adapter/display-adapter-presentation.png)
When the switch is turned on, the laptop display will not enter sleep mode.
Introducing our new Presentation Adapter
This is no ordinary USB-C display adapter. Featuring a unique Presentation Mode switch, the adapter prevents your laptop from launching its screen saver, going to sleep or entering power-save mode while connected to a projector or display.
You can toggle Presentation Mode on or off depending on your situation — On when you're in the boardroom hosting a meeting, off when at your desk.
Available in VGA and HDMI models, it’s ideal for the boardroom or a perfect travel accessory for the business road warrior.
Why StarTech.com Adapters?
They just work.
Why does this Network Administration keep StarTech.com adapters handy?
For whatever type of connection you need to make, they have a product which can fit your need. I carry three or four of their adapters every day, and without those, in a lot of situations, I couldn't do my job.
William Hopper, Network Administrator
Southern College of Optometry
![Why StarTech.com Adapters?](https://img.youtube.com/vi/EEqAmjJynN0/hqdefault.jpg)
I think StarTech[.com] gives you a lot of bang for the buck, a lot of power in a small package.
![View More with 4K Image](https://media.startech.com/cms/startech.com/media/images/display-adapter/display-adapter-desktops.png)
View More with 4K
With four times more pixels than the resolution of a 1080p display, 4K makes images clearer, sharper and more realistic. 4K technology opens a world of possibilities for digital content creation and consumption, in a wide range of applications such as entertainment, digital signage and education. Although it may seem like 1080p is still the most common resolution, 4K is now the standard for new displays, and the adoption rate for 4K continues to grow. All of the latest video output connectors, such as DisplayPort, HDMI 2.0, USB-C and Thunderbolt 3, can output resolutions at 4K60 or beyond. StarTech.com helps enable connectivity from your 4K device to any 4K Ultra HD display.
Product Finder
Browse the full selection of StarTech.com display adapters: