Learn whyIT Pros trust StarTech.com for performance connectivity accessories.
8-Outlet Industrial Power Strip 125V/15A, EMI/RFI Isolation, Surge Protection, Mountable PDU, 12ft/3.6m Power Cord, NEMA 5-15P/R, UL Listed, TAA
Add eight power outlets from a single power outlet and protect connected devices from power surges
TAA Compliant
Product ID: 8N515S12-POWER-STRIP
Write a review
8 OUTLET POWER STRIP: Built-in 12ft. (3.6m) NEMA 5-15P Power Cord; 8x NEMA 5-15R Outlets; 125V Max. Input/Output; 15A Circuit Breaker; 3960-Joule Surge Protector/Suppressor; 4x EMI/RFI Noise Isolated Filter Banks (2-outlets per bank); UL Listed PDU
15 AMP CIRCUIT BREAKER: This Industrial Grade Power Distribution Unit features a self-tripping and resettable circuit breaker to protect connected equipment; 15A trip-point; Ideal for network and server room applications
EMI/RFI NOISE ISOLATION: The outlets on this Power Strip are arranged in isolated filter banks (2-outlets per bank) preventing EMI & RFI noise from interacting between equipment connected to separate banks, and eliminating all line noise interference
INSTALLATION FLEXIBILITY: Mountable PDU with built-in ear mounting allows for temporary wall/surface mounting; Paper mounting template included for hassle-free installation; Premium mounting screws with 2.4mm spacers included
OPTIMIZED DESIGN: Heavy-duty extruded aluminum housing with widely spaced outlets; Select outlets positioned at right-angles to ensure outlet access; Attached 12 ft. (3.6m) long power cord; Protection/Fault/Line Ok LEDs for easy power-health monitoring