Learn whyIT Pros trust StarTech.com for performance connectivity accessories.
1U 17" Rackmount LCD Console with Integrated 16 Port IP KVM Switch
Control 16 servers or KVM switches remotely over an IP network with this rack mountable LCD console
TAA Compliant
Product ID: CABCONS1716I
Write a review
High resolution 17” Active Matrix Color TFT LCD monitor, displays up to 1280 x 1024 pixels
Web-based control allows client access using a standard browser - eliminating licensing costs and simplifying usage
Users can reboot the system, access the BIOS, and have full control over the keyboard and mouse - as if they are on site
Access to the web console is user ID and SSL password secure. The Remote Server Management over IP card supports 32 user accounts and incorporates SSL encryption of session data, and SSL web communication encryption.
Allows remote hardware restarts and the ability to power the host computer on and off, if the host computer you are managing supports IPMI (Intelligent Platform Management Interface)
Completely operating system independent. No software or drivers required
Designed for guaranteed compatibility with Dell, Compaq, IBM and HP servers and systems
"Keep-alive" feature draws power from PC keyboard ports if power is lost. Switch will continue to operate during power outage even it it loses power, retaining
Hot-pluggable to allow computers to be added or removed without worrying about having to reboot the other connected systems.