Discontinued
Product Performance
Learn why IT Pros trust StarTech.com for performance connectivity accessories.

32 Port Multi-user Cat5 Matrix IP KVM Switch

Simultaneous multi-user remote management and control of up to 32 PCs, servers or KVMs at the BIOS level

Product ID: SV3253DXI
  • BIOS level control of the attached servers from anywhere over the internet
  • Supports virtual media and file transferring for connected servers (with the use of the USB Interface Modules)
  • Local hard drive can be connected to the KVM and used as a shared resource among all connected servers without affecting regular network traffic to file servers
  • Longest supported distance from the server to the KVM compared to competitors (164 feet)
  • Serial control via SSH and Telnet through the IP interface
  • Secure access to the web console via user ID and SSL password
  • Supports up to 32 user accounts and incorporates SSL encryption of session data, and SSL web communication encryption
  • High resolution support for 1600 x 1200 @ 75Hz
  • Supports a maximum resolution of 1600 x 1200 at 16 bit via the web interface
  • Low Power consumption (as much as 25% lower than competitors)
  • Versatile wide range power support, works with anything from 85-260 VAC
  • Crash Cart ports on the front of the KVM for quick connections
  • Plug and Play compliant hybrid KVM supporting both USB and PS2
  • Web interface works with smartphone devices that support VNC or java for control while mobile
  • Works with PC, Mac, Linux and Sun Systems
  • Upgradeable firmware
  • Each computer name can be defined via the OSD menu and Web interface
  • Obtains an IP address using DHCP or manual configuration
  • Made in North America

    Customer Questions & Answers

    Customer Reviews

    Need a little help getting started?
    Check out our review guidelines
    Wait...
    Back to top
    mgctlbxN$MZP mgctlbxV$5.3.7 mgctlbxL$C