Learn whyIT Pros trust StarTech.com for performance connectivity accessories.
7-Port Self-Powered USB-C Hub with Individual On/Off Switches, USB 3.0 5Gbps Expansion Hub w/Power Supply, Desktop/Laptop USB-C to USB-A Hub, USB Type C Hub w/BC 1.2
7-Port USB Hub | Individual On/Off Port Switches | USB 3.2 Gen 1 (5Gbps) | 3.3ft (1 m) USB-C & USB-A Host Cables Included
TAA Compliant
Product ID: 5G7AIBS-USB-HUB-NA
Write a review
7-PORT ALUMINUM USB HUB: Expand the connectivity of your USB Type-C or USB Type-A laptop or desktop by adding 7x USB-A ports with individual port switches; USB 3.2 Gen 1 (5Gbps); Self powered hub with 65W power adapter/supply included
INDIVIDUAL PORT SWITCHES: Each USB-A port has its own on/off switch (w/LED) that toggles power/data to the USB device connected to the port; Save energy & ensure privacy by turning off SSD/thumb drives, web cams, headsets, etc. when not in use
POWER & CHARGE: Each port supports BC 1.2, providing 1.5A (7.5W) of power simultaneously (52.5W total); Provides power with or wihtout a host computer connected with support for CDP & DCP; Ideal for charging phones & tablets; 65W Power Adapter Included
APPLICATIONS: Includes 3.3ft (1m) USB-C & USB-A host cables to support both USB-A & USB-C host computers; Ideal for peripherals such as external storage devices, thumb drives, HD Cameras & USB 2.0 devices like mice, keyboards, webcams, and USB headsets
COMPATIBILITY: USB expansion hub is OS independent, supporting Windows, macOS, Linux, iPadOS, Chrome OS, Android; Compatible with Thunderbolt 3/4 & USB 3.2 Gen 1/2.0/1.1/1.0 host computers