Browse Products
The StarTech.com Performance Advantage
Universal Compatibility for Worry-free Deployments
A unique on-the-fly lock tip mechanism makes it easy to adapt the lock tip to each device without having to replace the tip. StarTech.com locks are compatible with all major laptop brands and support the three most popular slot types (K-Slot / T-Bar, Noble Wedge® and Nano).
Deployment Ready
Master Key/One Key and serialized combination options allow IT managers to protect valuable assets and simplify deployments without the worry of misplaced keys or forgotten combinations.
Durable Construction
Built for strength with a cut-resistant carbon steel cable and durable die cast zinc-alloy lock body. Rated for up to 350lbs / 158kg of pull force.
Thoughtful Design
A protective spacer prevents damage to the laptop. Thin profile lock with a 90-degree elbow and 360-degree swivel eliminates strain on ultra-slim devices.
Locks For Deployments
Ideal for large deployments, bulk lock packs secure all your company assets including laptops, desktops, printers, monitors, docking stations and any other devices with a security lock slot. Our various key or combo lock designs provide options to best suit your organizational needs for asset management requirements, mixed lock slot types, and the ability to retrieve combinations or keys.
Managed Key and Combo Options
Master Keyed
UNIVMK25-LAPTOP-LOCK
25 Pack
Locking Method
25 Unique Keys:
Each user Gets a
Unique Key.
*Master key available upon
request
Keyed Alike
UNIVKA25-LAPTOP-LOCK
25 Pack
Locking Method
Designated Keyholder(s)
for all 25 Locks
Serialized Combination
UNIVCS25-LAPTOP-LOCK
25 Pack
Locking Method
Combination Lock:
Serialized
Keyed Alike & Combo
DUALKA10-LAPTOP-LOCK
10 Pack
Locking Method
Keyed & Combination Lock:
Resettable Combo and Designated Keyholder(s) for all 10 Locks
Download our Universal Laptop Locks For Simplified Deployments guide to learn more about laptop lock options.
Bulk Laptop Lock Offerings
To simplify deployments, we offer convenient multi-packs with different options based on your asset management preference:
Master Keyed 25 Packs:
25 packs of Keyed Locks including unique individual keys for each lock. Optional master key available upon request.
Keyed Alike 25 Packs:
25 packs of Keyed Alike locks including 2 pairs of keys for designated key holder(s). Ideal when individual access is not required. Additional keys available upon request.
Keyed Alike and Combo 10 Packs:
10 packs of Keyed Alike & Combo locks including a user resettable 4-digit combination and 2 pairs of keys for designated key holder(s). Additional keys available upon request.
Serialized Combination
Serialized combo locks include a master list of combos and serial numbers that can be digitally logged by scanning a single QR code.
Key and Combination Retrieval Process
Master Key, Keyed Alike, and Serialized combination codes can be requested or recovered through our key retrieval program.
Contact our support team via phone, chat, or email for key and combination retrieval. Proof of Purchase is required.
Workstation Locking Kit
Secure all K-slot enabled equipment and peripherals at your desk, including laptops, desktops, monitors, and docking stations, using a single long tether with an anchor point. The setup features in-line locks for stationary devices and a combo lock to easily secure your laptop during use. Seamlessly expand the modular kit with additional combo locks or a cable trap to secure wired peripherals.
Learn more about our Laptop/Desktop & Peripheral Locking Kit.
Security Slot Adapter Kit
Secure a wide range of devices without built-in security slots, including tablets and AV equipment, using this adhesive security slot adapter kit. By adding K-slot compatibility to a wide range of devices, you have more flexibility to provide critical security in educational institutions, retail point-of-sale or any other environment where public access to devices is common.
Learn more about our Security Slot Adapter Kit.
Applications
Office
Universal cable locks secure office essentials like laptops, docking stations, monitors, and SFF computers, keeping valuable equipment safe from theft and ensuring a secure workspace.
Retail POS
In retail POS environments, our locks protect crucial devices such as monitors, printers and POS systems, preventing unauthorized access and maintaining the integrity of your operations.
AV
For AV setups, universal cable locks provide robust protection for projectors, media centers, consoles and other vital equipment, ensuring your technology is secure and ready to perform.
More Lock Resources
Laptop Locks Finder Grid
Use our time-saving grid to find the right lock for your deployments.
Laptop Locks Overview
Use this handy guide to learn about the benefits of each lock type.
Blog Article: How to Select the Best Keyed Laptop Lock for Effective Device Security
Master key management vs. keyed alike