Learn whyIT Pros trust StarTech.com for performance connectivity accessories.
4-Port Multi-Device USB-C Charger, 240W Total, Single Port 140W EPR, PD 3.1, Screw Locking Ports, Surface Mounting, Ideal for Boardrooms
Power and charge up to 4 USB-C devices that support USB Power Delivery with this 240W quad USB-C GaN Laptop Charger
TAA Compliant
Product ID: 424DUK-USB-C-CHARGER
Write a review
HIGH-CAPACITY MULTI-DEVICE CHARGER: 4-Port USB-C PD3.1 charger delivers up to 140W EPR per port (240W total power) to charge 4 laptops/devices simultaneously; Rapidly charges the powerful MacBook Pro 16 (M3 Max/ M4 Pro/Max) from 0 to 50% in just 30 minutes
STAYS COOL WITH MINIMAL THERMAL THROTTLING: GaN charger runs cool for hours even during extended full-load use, delivering consistent fast charging; Features dual transformer topology to efficiently distribute heat while maintaining a compact design
SECURE & OUT-OF-SIGHT: 4 screw-locking USBC ports prevent unwanted disconnections; Pre-installed surface-mount bracket (100x100 VESA) for discreet mounting under tables or inside enclosures; Compatible with Noble Wedge, K-Slot, and Nano locks
SAFE & EFFICIENT: UL listed (IEC 62368-1), USB-IF/FCC/CE compliant, and DOE Level VI energy-efficient, providing protection against over-voltage, overheating, and over-current; Active Power Factor Correction significantly improves efficiency
WORKSPACE CHARGER: Consolidate chargers and free up desk space in meeting rooms/boardrooms, shared/open workspaces or reception desks, eliminating the need for shared wall outlets or cluttered table setups; Use as laptop/tablet charging station for education