Learn whyIT Pros trust StarTech.com for performance connectivity accessories.
1m (3ft) Computer Power Cord, AS/NZS 3112 to C13, 10A 250V, 18AWG, Black Replacement AC Power Cord, Printer Power Cord, PC Power Supply Cable, Monitor Power Cable - UL Listed
1m (3ft) Computer Power Cord, AS/NZS 3112 to C13, 10A 250V, 18AWG
TAA Compliant
Product ID: PXTA1011M
Write a review
AC POWER CORD: This 1m (3.3ft) 18AWG flexible laptop power cord with AS/NZS 3112 Plug and IEC 60320 C13 connectors is suitable for workstation/home office use | Rated to carry 250V at 10A
PERFORMANCE AND SAFETY: Fully molded strain relief on connectors for durability | Fire Rating: VW-1 | 3 conductor Notebook Power Cable made from 100% copper wire | CE Certified
SPECS: 1m (3.3ft) Power Cable | AS/NZS 3112 Plug to IEC 60320 C13 | 18AWG | 250V 10A (Max) | Jacket Rating: H05VV-F | Jacket Material: PVC | Color: Black | Temperature Range: 14°F to 140°F (-10℃ to 60℃) | Jacket Dimensions: 0.13x0.26in (3.5x6.8 mm)
COMPATIBILITY: AC Power Cord AS/NZS 3112 Plug works with AUS / NZ outlets | IEC 60320 C13 connector works with most power bricks for laptops/notebooks, monitors, scanners, printers, and more | Replacement laptop power supply cable/cord
THE IT PRO’S CHOICE: Designed and built for IT Professionals, this laptop charger cord is backed for life, including free lifetime 24/5 multi-lingual technical assistance