Product Performance
Learn why IT Pros trust StarTech.com for performance connectivity accessories.

4-Port USB-C Hub - 1x USB-A & 3x USB-C Ports - USB 3.2 Gen 2 (10Gbps) - Bus Powered - USB Type C Hub w/ 12.6in/32cm Wrap-Around Cable - Portable USB-C to USB-A Hub

USB 3.2 Gen 2 (10Gbps) | 3x USB-C | 1x USB-A | Built-in 12.6 in. (32 cm) Wrap-Around Cable

Product ID: HB31CM1A3CB
  • HIGH PERFORMANCE: This bus-powered USB 3.2 Gen 2 (10Gbps) expansion hub features a USB-C host port & multiple downstream ports (3x USB-C & 1x USB-A); Supports up to 15W of power (provided by USB host) that's shared across all connected downstream devices
  • COMPACT & PORTABLE: Small-form-factor 5.3" (13.5cm) x 2.4" (6.2cm) x 0.8" (2cm) durable plastic housing; Built-in 12.6in (32cm) host cable w/wrap-around cable management to prevent tangles during travel from office, boardrooms, and work-from-home
  • 4-PORT USB HUB: 3x USB-C & 1x USB-A ports support fast (10Gbps) data transfer speeds; Ideal for connecting USB devices incl. SSDs, thumb drives, storage arrays, webcams, USB A/V capture devices, keyboards & mice; Backward compatible w/ USB 3.2 Gen 1/2.0
  • HOST COMPATIBILITY: USB hub works with any USB-C host device incl. laptops & ultrabooks (Lenovo, HP, Dell, Microsoft & Apple Macbook Pro/Macbook Air) and tablets, convertibles & Chromebooks (Google Pixelbook, iPad Pro, Samsung Galaxy devices)
  • EASY SETUP: USB expansion hub/splitter is OS independent with native plug-and-play support on all operating systems incl. Windows, macOS, Linux, iPadOS, Chrome OS & Android

    or
    Your price
    $56.99 USD
    In stock
    USA: 1,385 | CAN: 0
    Volume order:
    Request a quote
    Reseller pricing:
    Create an Account

    Customer Questions & Answers

    Customer Reviews

    Need a little help getting started?
    Check out our review guidelines
    Wait...
    Back to top
    mgctlbxN$MZP mgctlbxV$5.3.7 mgctlbxL$C