USB-C cables aren’t all the same, despite their increasing ubiquity. In fact, some USB-C cables only support USB 2.0 data transfer rates and 60W of power. With external SSD enclosures, USB-C monitors, high-performance docking stations, and other USB-C accessories, the wrong cable can limit or even prevent devices from functioning properly in demanding deployments. Focused on the performance demands of the IT Pro, our recently released line of USB-IF Certified USB-C cables supports Power Delivery up to 100W, USB 3.2 Gen 2 for data speeds up to 10 Gbps, and DisplayPort 1.4 Alt Mode for up to 8K video. Some versions also have screw-locking connectors for a secure connection to supported devices. Here is a bit more information about why these features are important. 100W Power Delivery This line of cables supports the full Power Delivery 2.0/3.0 specification, allowing devices up to 100W. Some USB-C cables are limited to 60W of Power Delivery, meaning more power-hungry devices will charge more slowly than expected. Standardizing on our 10Gbps 100W USB-C cables means you and your users will never have to wonder if they’re getting full power even with PD 3.0-capable devices. USB 3.2 Gen 2 Sometimes called USB 3.1 Gen 2, USB 3.2 Gen 2, or USB 3 (10Gbps) this updated standard offers fast data transfer rates over USB cables. Not all cables are able to deliver these speeds, but StarTech.com 10Gbps cables are designed and certified to perform at these speeds. This means transferring files off a USB 3.2 Gen 2 external SSD, for example, won’t be limited by a subpar cable. DisplayPort 1.4 Alt Mode Display resolutions continue creeping higher, and these cables support DP 1.4 for the latest 8K monitors up to 30Hz, or high refresh rate 1080p and 4K 60Hz monitors. They are also backward compatible with earlier versions of DP Alt Mode, so DP 1.4 cables ensure flexible use across many setups. TPE Jacket & Strain Relief Non-toxic and halogen-free, the TPE (thermoplastic elastomers) jacket and strain relief on these cables help ensure durable long-lasting performance. Our bend and insertion testing processes mean these cables will hold up for the long haul. Count on StarTech.com high performance cables to prevent further hassles and to keep your equipment reliably connected. Screw Locking USB-C Some USB-C peripheral devices, like our Triple Monitor Laptop Docking Station, support screw-locking USB-C cables. If you want to ensure the cable stays securely connected to supported devices, we offer this line of USB-C cables with standard, dual-side-screw, or single-top-screw locking variants. When connections need to be secure, our screw locking cables can be a difference-maker in your deployment. Standard Connectors Dual Side Screw Locking Single Top Screw Locking 20" USB31CCV50CM USB31CCSLKV50CM USB31CCTLKV50CM 3' USB31CCV1M USB31CCSLKV1M USB31CCTLKV1M Note: these cables are suitable for connecting a USB-C, Thunderbolt 3, and Thunderbolt 4 host device (e.g., laptop) to a USB-C peripheral (e.g., external SSD or monitor). They should not be used to connect a Thunderbolt 3 or Thunderbolt 4 peripheral (e.g., Thunderbolt 3 docking station). These USB-C cables are just one category in our extensive lineup of cables designed to perform for the IT Professional. Whether you need USB-C, DP, HDMI, or any other type of cable to connect your technology solution, you’ll benefit from the breadth, performance and support that only StarTech.com can offer. Learn more about our full range of cables available at www.startech.com/cables