In our previous blog post I discussed four ways an IT Pro can help secure their infrastructure at workstations and while on the road. Here are four more common problems faced by IT Pros when it comes to maintaining security for technology assets. Prevent “juice jacking” while charging on the go, by using a secure adapter or cables. Securely charge devices while preventing malware attacks and data thefts, using a Secure Charging USB Data Blocker Adapter (also available as a USB-C or USB Micro-B cable). Since the USB-A male port of this adapter does not have physical data pins, you can establish a power-only connection between your device and the host system or power source, making it a safe way to charge your mobile devices in public charging stations/ports in airports, hotels, and restaurants. Ideal for high-security use in public, corporate, defense & educational environments. Ergonomic monitor mounts let you share... When you want to. If you’re looking for a way to free up space while creating a more comfortable and productive work environment, then consider a monitor arm like this Heavy Duty Desk Mount. It’s ideal for many different office applications, such as healthcare or financial settings, shared workspaces, or when you wish to show your display to clients or colleagues. This makes it easy to mount your VESA mount display above your desk or table and adjust the height with one touch for ideal viewing. Learn more about options for mounting one, two, three, or even four monitors by reading The Ultimate Display Mount Buying Guide. Help prevent device theft or tampering by using secure tablet stands. Need to secure tablet enclosure that can be used as a point of sales (POS) system in your business or for secure product displays? Look no further than secure tablet stands, like the Secure Tablet Stand, up to 10.5in, available in a variety of sizes and configurations. Designed with security in mind, it protects your tablet from tampering and theft using a lock and key. Various styles are available, including the VESA Mount Adapter for Tablets, Lockable model that attaches to a VESA mount/arm. Utilize network security hardware and control access to critical network infrastructure with locking racks. Enclosed server racks like the 25U 36in Knock-Down Server Rack Cabinet securely protect equipment while allowing visual monitoring through the glass lockable front panel. The rack also has removable side panels with independent locks and quick-release mechanisms that enable you to easily access your equipment while keeping it secure. The rack features brushed ports on the top and bottom panels that enable you to easily run cabling to the inside and outside of the cabinet, for discreet cable management. Check out the full range of rack options all the way up to 42U 4-post enclosed racks, along with rack accessories like shelves and blanking panels. Technology is always evolving, and security requirements are too. When you have a connectivity or security challenge to solve, check out the variety of easy to find solutions from StarTech.com. Learn more about how we innovate by reading this post from Nirav Gandhi, our Vice President of Product Development: Inside StarTech.com’s Innovation Lab: Solving Common IT Pro Problems Through Thoughtful Product Design.