In our previous blog we discussed the benefits of deploying IT Friendly Master Keyed and Keyed Alike locks as effective security management tools for IT professionals. In part two we’ll be looking at the unique benefits of deploying Serialized Combination and Keyed Alike & Combination locks to ensure you can make an informed decision for your security needs. Our IT Friendly Locks offer: Universal Lock Slot Compatibility with easy lock slot compatibility adjustment (applies to select locks) Key and Combination Lock Retrieval Process (applies to select locks) Serialized Combination locks with QR code for importing serial numbers and combination codes Single or Multi-pack Deployment Serialized Approach This option provides a unique 4-digit combination that cannot be reset and includes a scannable master combination list to easily digitally log combinations and serial numbers with one click. 25 pack of serialized combination locks UNIVCS25-LAPTOP-LOCK Keyed Alike & Combo Approach This option combines a keyed alike lock with a resettable 4-digit combination allowing user personalization while ensuring management access. 10 pack of keyed alike & combo locks DUALKA10-LAPTOP-LOCK Serialized combination lock options Serialized combination locks give IT managers total control of their IT security with a universal, uniquely serialized lock that removes the need to manage keys. Here are just some of the reasons serialized locks may be the right choice for your security solutions: Unique serialized codes: Each lock includes a unique 4-digit serialized combination allowing the IT Manager to provide end users with secure, non-resettable access to their lock. Scannable master code list: A master list of combination codes and serial numbers is included with the lock. IT managers will be able to use the lists’ QR code to easily log and manage each combination and serial number. Universal Compatibility: Serialized locks are universally compatible with K-Slot, nano K-Slot, and Noble Wedge devices, ensuring a broad range of devices used within an organization can be secured. A lock selection dial enables quick selection of the required lock tip without disassembly or additional adapters that can be misplaced. Scalability: Available in convenient 25-packs, these locks are ready to go for large deployments, with individual locks available for order as needed. Recoverable combinations: The StarTech.com support team is available if you ever lose the unique non-resettable combination for a lock or batch of locks. Combinations can be recovered from our database with valid proof of purchase. Serialized locks are a deployment ready, IT friendly solution for when you are looking to avoid keeping track of keys while ensuring security and ongoing management access to technology assets. Keyed Alike & Combo option Combining the accessibility of a keyed alike lock with the personalization of a resettable combination lock, the keyed alike & combo lock is the best of both worlds. This option helps provide end user personalization while still providing a secure, easily managed security solution for asset management using a common key for all deployed locks. You’ll want to use keyed alike & combo option locks when you need: Resettable combinations: The resettable 4-digit combination allows users to set their own code, allowing them to personalize their tools to their workspace. One key for multiple locks: Two pairs of included keys allow IT managers or dedicated keyholders to access any lock no matter how many times the combination is reset and without the need for information management. Reusability: The resettable combinations and key access mean these locks are easy to manage and easy to repurpose in case of employee departure or lost combinations. Industry standard compatibility: secure a wide range of K-Slot devices including laptops, desktops, monitors, docking stations, and lab equipment. Key Retrieval: Extra keys and replacements for misplaced keys can easily be purchased by contacting the StarTech.com support team with proof of purchase. Keyed alike & combo locks provide a durable industry standard solution with a focus on reusability and customization by combining the best aspects of our keyed and combination offerings. Each locking option provides its own advantages, and with this information you’ll be able to make an informed decision about your IT security solutions. Read our previous blog for more information on keyed lock options or visit our resource page to learn more about our complete line of IT friendly device locks and accessories that will make your deployments easier.