The right equipment mounting hardware can benefit the ergonomics, usability, and aesthetic of reimagined hybrid workspaces. StarTech.com has a wide selection of mounts designed with the IT Pro in mind, including these unique options for demanding applications. Flexible Full Motion Laptop Stands With the ARMUNONB1 mount, you can lift a laptop off the desk and quickly change the position as needed. This can be particularly useful for a standing desk where the laptop may need to be nearby but out of the way of other physical tasks. The related ARMUNONB includes both a laptop tray and a VESA monitor mount on dual arms for those setups where an additional display is needed but flexibility and extra desk space are still essential. Both solutions use a desk clamp for easy mounting. The LAPTOP-ARM-TRAY is an additional related product that is coming soon and converts any existing VESA mount (including desk mounts, stands, and wall mounts) into a laptop stand. Lockable or Rolling Tablet Stands Tablets represent an ideal platform for self-service check-in kiosks, ultra-portable video conference platforms, and other simple mobile processing tasks. Here are two great mounting options that can enable effective tablet deployments for the IT Pro. If you need the tablet to stay in one place, securely locked, while being accessible and ergonomically angled, the SECTBLTDT is a great option to consider. Featuring support for tablets ranging in size from 7.9" to 13" along with unobstructed access to ports, this stand can be securely screwed to the surface or tethered using a laptop cable lock (sold separately). Sometimes a portable floor stand is needed to position a tablet in exactly the right place. For this application, the STNDTBLTMOB is ready to support your tablet. Featuring lockable wheels, this stand fits most tablets from 7” to 11" and has a telescopic pole and swivel mount for simple flexible adjustments. Looking for something else related to hardware mounting? We will be back soon to look at some other mounting solutions. In the meantime, please check out our vast selection of mounts, brackets, stands, and holders available here: Display Mounts and Ergonomics.