If multiple devices such as laptops, tablets, monitors, or docking stations, need to be secured in your office, you might be wondering how to do it with a single cable lock and anchor point. One solution is to use a product like the Universal Laptop Cable Lock Expansion Loop. This is a cable that attaches to the main cable lock and provides an additional lock that you can use to secure your other devices. What is a Cable Lock Expansion Loop? The expansion loop is a 6-inch (15 cm) cable with a lock head that fits into devices with the Kensington Standard Slot (K-Slot/T-Bar). You can attach the loop to any main cable and lock both your laptop and another device, like a docking station or monitor, with the same cable and anchor point. Why Do You Need an Expansion Loop? If you work in a busy or public place, you know how important it is to protect your devices from theft and tampering. With this expansion loop, you can use more than one loop to lock several devices to a desk or display. How Does a Laptop Cable Lock Work? It’s very easy to use, just choose a four-digit combination that you can remember. Then, loop the cable around your main lock and insert the lock head into the K-slot on the secondary device and lock it. The Universal Laptop Cable Lock Expansion Loop is compatible with most standard cable locks and devices with K-Slot security slots. It is made of durable steel and has a rubber coating to prevent scratches. It’s also compact and lightweight, so you can carry it with you anywhere. If you’re looking for a simple and economical way to secure more devices with a laptop lock, this Laptop Cable Lock Expansion Loop is the perfect solution to deploy in your workplace.