Product Performance
Learn why IT Pros trust StarTech.com for performance connectivity accessories.

Bulk Cat 5e Ethernet Cable - 500 ft. - Solid - Plenum CMP - Blue - TAA Compliant

Make reliable horizontal Ethernet connections in applications requiring plenum rated Cat5e Cable

TAA Compliant
Product ID: WIR5ECMPHBL
  • CAT5e ETHERNET CABLE: 500 ft. Solid UTP Cat5e cable is optimized for enterprise 1000 Mbps networks; 350 MHz frequency range enhances throughput capacity; Supports Power over Ethernet (PoE); ETL Verified to meet ANSI/TIA-568.2-D standards
  • QUALITY CONSTRUCTION: High-quality copper conductors enable a precise fit to minimize wear and signal loss; 24 AWG solid copper supporting a diverse range of Ethernet applications
  • SAFETY AND RELIABILITY: Carefully constructed and tested, to keep Near End Crosstalk (NEXT) well within acceptable limits; Reliable Ethernet connections in applications requiring plenum rated Cat5e Cable
  • APPLICATIONS: Ideal for installations (air plenums, ducts, walls, conduits, ceilings, etc.) where air circulates in buildings and CMP Plenum products are required
  • SPECIFICATIONS: CAT5e; Blue; 500 foot; 10/100/1000Mbps; 350 MHz; PoE; UTP; Solid; 24AWG Pure Bare Copper; CMP/FT6 Plenum; TAA

    or
    Your price
    $206.99 USD
    In stock
    USA: 17 | CAN: 0
    Volume order:
    Request a quote
    Reseller pricing:
    Create an Account

    Customer Questions & Answers

    Customer Reviews

    Need a little help getting started?
    Check out our review guidelines
    Wait...
    Back to top
    mgctlbxN$MZP mgctlbxV$5.3.7 mgctlbxL$C