Template:
Image Block


Performance Accessories for UHD Display Environments

 

StarTech.com products are designed and engineered for professional and commercial applications where performance, compatibility, durability, and reliability are a crucial.
 

Learn more about selecting cables and adapters that support the required bandwidth and features for your specific performance-focused deployment using the resources below.

Template:
Images Block
Layout Type:
layout-grid
Webinar: Choosing the Right Cables for Performance in Ultra HD Environments


Learn from our IT Pros why USB-C, Thunderbolt, HDMI, and DisplayPort cable quality matters when deploying Ultra HD (UHD) displays. 

Futureproofing Businesses with Ultra-High-Definition Connectivity: An IT Pro’s Guide

Learn the features and benefits of enabling and navigating the uncharted waters of 8K technology. 

Unboxing the TB4CDOCK Thunderbolt 4 Dock


Laptop dock with 96W Power Delivery and support for up to single 8K30Hz or dual monitors at 4K60Hz 

Easily Find the Perfect UHD Cable or Adapter for your Next Deployment

This PDF grid will help you identify the IT pro performance accessory you need for UHD connectivity. 

Template:
Images Block
Layout Type:
layout-grid

Featured High-Performance UHD Cables

When connecting directly between HDMI or DisplayPort-equipped devices, StarTech.com’s certified, durable, and flexible cables are designed to deliver the video performance IT pros need. Our line of rugged 8K HDMI cables goes a step further in durability and provides aramid fiber reinforcement so the core of the cable is protected from frequent bends while still providing great flexibility.


Template:
Text Block

IT Pro Tip: When it comes to HDMI, even though a source or display may list support HDMI 2.1, it’s important to ensure the specific feature you need (e.g. DSC, eARC) is specifically supported by both devices and the cable you’re planning to use.

Template:
Images Block
Layout Type:
layout-grid

Why Performance Matters For UHD Cables

Every link in the connection chain between the source and the UHD display is important.


Cables That Deliver Performance



With a combination of thoughtful design, extensive testing, and applicable industry certifications, you can count on the performance of StarTech.com cables for all of your critical installations. 

Get the Performance You Expect from High-Resolution Monitors | BizTech Magazine

Learn about the difference high-performance cables can make in 8K UHD environments. 

Time to Retire That Old Box of Cables? The Benefits of Upgrading to Performance Cables

You have one. Everyone does. We call it the “Bin of Shame.” The unruly nest of cables that you’ve been saving as a “just in case.” Check out our Digital Merchandising Manager, Daryl Hunt’s blog post sharing his thoughts on old, low-quality cables. 

Template:
Images Block
Layout Type:
layout-grid

High-Performance UHD & 8K Adapters

On systems with Thunderbolt 3, Thunderbolt 4, or USB-C ports with DP-Alt mode, StarTech.com has adapter cables that provide an all-in-one solution, reducing failure points and providing greater signal integrity compared to having multiple connections.


Template:
Text Block

IT Pro Tip: The StarTech.com Connectivity Tools Application includes an Advanced Windows Layout Utility to setup and save custom windows layouts. Save time and increase productivity with custom window layouts that can be restored at the click of a button; or automatically restore when connecting to a docking station, display adapter, or KVM switch. 

Template:
Text Block

Stay up to date with the latest products and IT Pro tips with our newsletter.

Wait...
Back to top